EC520WE
Description
- Suitable for studios, operation theatres and special access rooms
- Customise Excel LED signal lights by placing stickers on the window
- Choose between 2 levels of brigtness: 0.2W or 1W
- LED - low energy consumption
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001400943 | 110mmW x 170mmH x 30mmD |
Inner Carton | 6 | 9321001403388 | 163mmW x 131mmH x 163mmD |
Outer Carton | 72 | 9321001405825 |
Documentation
![]() |
|
![]() |
|
![]() |