You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

  • Customise Excel LED signal lights by placing stickers on the window
  • Choose between 2 levels of brigtness: 0.2W or 1W
  • LED - low energy consumption
  • Cut-out size: 96 x 56mm
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Suitable for studios, operation theatres and special access rooms
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001400950
Inner Carton 6 9321001403395 163mmW x 131mmH x 163mmD
Outer Carton 72 9321001405832

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.