EC524WE
Description
- Customise Excel LED signal lights by placing stickers on the window
- Choose between 2 levels of brigtness: 0.2W or 1W
- LED - low energy consumption
- Cut-out size: 96 x 56mm
- Paint path - lessens potential damage to walls by providing a small channel for paint ingress
- Suitable for studios, operation theatres and special access rooms
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 6 | 9321001403401 | 163mmW x 131mmH x 163mmD | 
| Outer Carton | 72 | 9321001405849 | 
Documentation
|  Data Sheets & Others | |
|  Brochures | |
|  Declaration of Conformity |