EC770/6WE
Description
Excel Life 6 gang switch with common coverplate that can be used aross the entire common range. White colour, ideal for contemporary interiors. Goes for a vertical installation. Made with a reliable rocker switch single pole double throw rated up to 16AX, 240V a.c. 4 corners available on the grid for more fixing options. 4 locking clips on the coverplate to hold well on the grid. Oversized mounting holes offers flexibility in vertical adjustment, leveling and alignment. Easy maintenance required
- 16A Spring Return Switch
- More fixing options - 4 corners
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001401926 | |
| Inner Carton | 10 | 9321001404361 | 163.0mmW x 163.0mmH x 131.0mmD |
| Outer Carton | 120 | 9321001406808 | |
| Pallet | 4800 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |
|
Declaration of Conformity |

Data Sheets & Others
Approvals