ES787WE
Description
- Secure plate - ideal option for installations where petty vandalism is a potential problem. For example, schools and public places
- Plate cannot be removed by hand
- Inline terminals for easier installation
- More fixing options - 4 corners
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Internal safety shutters for extra safety
- Cut-out size: 56 x 96mm
- Plate dimensions: 118 x 74mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | ||
Inner Carton | 10 | 9321001403814 | 163mmW x 131mmH x 163mmD |
Outer Carton | 120 | 9321001406259 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |