You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • Suitable for use with an external switch for outdoor applications, a door bell scenario for example
  • Emits a buzzing noise when the appropriate voltage is applied to the terminals
  • Used with a push-button switch
  • Ideal for any ring alert
  • Cut-out size: 96 x 56mm
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001400363
Inner Carton 6 9321001402800 163mmW x 131mmH x 163mmD
Outer Carton 72 9321001405245

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.