EC923TWE
Description
This switch allows you to program up to 8 weekly scenarios, making it the only choice for use in situations when lights need to be turned on and off at specific times such as schools, shops or sports facilities. It can also be used in conjunction with a motor such as a pool pump. Should the power go out, a working reserve will ensure the programming is maintained for 20 hours.
- Programmable time switch, 3 wire
- 20 hours working reserve
- Up to 8 weekly programmes
- Suitable for 1200W 230V incandescent and halogen loads, 1800VA fluorescent Ø26 or 38mm
- ELV halogen with ferromagnetic or electronic transformer - 1800W motors (ventilation only), 3600W resistive (heating only)
- Paint path - lessens potential damage to walls by providing a small channel for paint ingress
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 6 | 9321001402770 | 163mmW x 131mmH x 163mmD |
| Outer Carton | 72 | 9321001405214 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets