You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

  • Hardwired RCD protection safety switch
  • High-sensitivity, 10mA tripping current
  • Power Available and Power on Neon indicators
  • Does not trip on mains failure
  • Cut-out size: 96 x 56mm
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Suitable for domestic, commercial and medical applications
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 4 9321001425038 163mmW x 163mmH x 131mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.