e-catalogue 2024

ECGAS2GPLCAWE

Excel Life - Medical - Common plate - Vertical gas outlet plastic coverplate - antimicrobial & chemical resistant 2 gang with scavenge white suitable for Hoslab gas

Saleable Location AUS/NZL

Description

  • Chemical Resistant and Antimicrobial
  • Suitable most common Gas outlets
  • More fixing options – 4 corners
  • Oval 84mm fixing points – make it easier to straighten-up products at the last minute
  • Paint path – lessens potential damage to walls by providing a small channel for paint ingress
  • Available with scavenge
  • Colour: White
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001428138 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001428947 163mmW x 163mmH x 131mmD
Outer Carton 120 9321001429753

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.