You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ECV777AWE

Excel Life - Common plate - Vertical double powerpoint 2 gang 10A 240V a.c. autoswitch white

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001420880
Video youtube

Description

  • Internal automatic switching mechanism
  • Rated 10A
  • Internal safety shutters for extra safety
  • Uniform external surround - fits all switches and powerpoints in the Common Plate series
  • More fixing options - 4 corners
  • Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
  • Paint path - lessens potential damage to walls by providing a small channel for paint
  • Retained terminal screws
  • Cut-out size: 56 x 96mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001420996 163.0mmW x 131.0mmH x 163.0mmD
Outer Carton 120 9321001421108

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.