ECV777XWE
Description
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- Uniform external surround - fits all switches and powerpoints in the Common Plate series
- More fixing options - 4 corners
- Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
- Versatile - insert any 770 module into the extra hole to create a customised product quickly onsite eg.EM803SURGEWE
- Paint path - lessens potential damage to walls by providing a small channel for paint ingress
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001423140 | 110mmW x 170mmH x 30mmD |
| Inner Carton | 10 | 9321001423645 | 163mmW x 163mmH x 131mmD |
| Outer Carton | 120 | 9321001424147 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity