You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ECV787XWE

Excel Life Common Plate 10A Vertical Single Power Point with Extra Hole

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001423195
Video youtube

Description

  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • Internal safety shutters for extra safety
  • Uniform external surround - fits all switches and powerpoints in the Common Plate series
  • More fixing options - 4 corners
  • Versatile - insert any 770 medical module into the extra hole to create a customised product quickly onsite eg.EM770CAWE
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001423690 163mmW x 163mmH x 131mmD
Outer Carton 120 9321001424192

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.