You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED3FCWE

Excel Life 3 Speed Vertical Fan Controller 1 Gang 100VA Gloss White

Saleable Location AUS/NZL
Base Unit Barcode 9321001426257
Item Dimensions 77.0mmW x 121.0mmH x 30.0mmD
Video youtube

Description

The Excel Life Dedicated Plate equipped with a 3-speed fan controller is constructed to withstand tough conditions in both commercial and residential settings. It provides effective speed control for ceiling fans and is a great addition to any home or office decor.

  • 100VA maximum load
  • 3 speed fan controller
  • Single mechanism size, suitable for multi-gang plates
  • Easy to install
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 0.115 0.117
Inner Carton 8 9321001450795 163.0mmW x 163.0mmH x 131.0mmD 0.92 1.086
Outer Carton 96 9321001426264 499.0mmW x 333.0mmH x 262.0mmD 11.04 13.532

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.