You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED770/1IPWE

Excel Life 16AX 2 Way Single Pole Double Throw Weatherproof Vertical Rocker Switch 1 Gang Gloss White

Saleable Location AUS/NZL
Item Dimensions 77.0mmW x 121.0mmH x 30.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Series switches have been built tough and reliable for both residential and commercial environments. The weatherproof range allows you to extend your interior design outside in the elements with its IP66 rating, creating a cohesive and stylish fit-out. Each dedicated plate includes rocker switches specifically crafted to withstand wear and tear, featuring a 16A/16AX and M100 rating to maximize longevity and efficiency.

  • Fluoro rated up to 16AX
  • IP66 weatherproof rating, offering protection against dust and water
  • 4 Corner fixing options making it a secure installation
  • Cut-out size: 56 x 96mm
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001402046 0.091 0.093
Inner Carton 6 9321001404484 163.0mmW x 131.0mmH x 163.0mmD 0.546 0.708
Outer Carton 72 9321001406921 499.0mmW x 333.0mmH x 266.0mmD 6.552 8.996

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.