You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED770/2HWE

Excel Life Single Pole Double Throw Horizontal Rocker Switch 2 Gang Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Series switches are tough and reliable for both residential and commercial environments. Each dedicated plate includes rocker switches specifically crafted to withstand wear and tear, featuring a 16A/16AX and M100 rating to maximize longevity and efficiency.

  • Fluoro rated up to 16AX
  • 4 Corner fixing options making it a secure installation
  • Cut-out size: 96 x 56mm
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001422860 0.079 0.081
Inner Carton 10 9321001422921 163.0mmW x 131.0mmH x 163.0mmD 0.79 0.96
Outer Carton 120 9321001422983 499.0mmW x 333.0mmH x 266.0mmD 9.48 12.02
Pallet 3840

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.