ED777RUG
Description
The Excel Life Dedicated Plate Double Powerpoint features a Round-Earth pin that ensures compatibility with certain electrical appliances while preventing the connection of incorrect devices. Its compact design allows for seamless integration into any setting. Installation is simple with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.
- Round earth pin only allows specific plugs
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- Conforms to AS/NZS 3112
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 140.0mmW x 190.0mmH x 30.0mmD | 0.11 | 0.112 | |
| Inner Carton | 10 | 9321001417293 | 200.0mmW x 200.0mmH x 83.0mmD | 1.1 | 1.27 |
| Outer Carton | 120 | 9321001417309 | 410.0mmW x 410.0mmH x 180.0mmD | 13.2 | 15.74 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity