You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

ED777DPUG

Excel Life 10A Double Pole Horizontal Double Powerpoint Urban Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001425649
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Double Pole Powerpoint provides added safety by isolating both the live and neutral wires, reducing the risk of electrical shock or fire. The compact design allows for easy integration into any space, and installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Ideal for use with heavy-duty appliances with high power-consumption
  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • Conforms to AS/NZS 3112 and AS/NZS 3190
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 140.0mmW x 190.0mmH x 33.0mmD 0.109 0.111
Inner Carton 10 9321001425724 163.0mmW x 163.0mmH x 131.0mmD 1.09 1.26
Outer Carton 120 9321001425809 499.0mmW x 333.0mmH x 266.0mmD 13.08 15.62

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.