ED777XPLDI
Description
The Excel Life Dedicated Plate Powerpoint Coverplate provides style and practicality with a modernized look. Our cover plate is easy to install and can be used to upgrade existing outlets or as part of a customised solution. With its sleek design, our coverplate will give your space an updated, fresh look that will last for years to come.
- For use with Excel Life Dedicated Plate series, double powerpoint with function extra hole
- Colour: Diesal
- Lustrous, high gloss finish
- Liquid Gloss is perfect for pairing with glass splashbacks, beautiful tapware and brilliant tiles.
- Suitable for Dedicated Plate series
- Plate Size: 121mm x 77mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001419747 | 0.021 | 0.023 | |
Inner Carton | 10 | 9321001420163 | 126.0mmW x 162.0mmH x 83.0mmD | 0.21 | 0.38 |
Outer Carton | 120 | 9321001420583 | 330.0mmW x 250.0mmH x 250.0mmD | 2.52 | 5.06 |