You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

ED787/15WE

Excel Life 15A Horizontal Single Powerpoint Gloss White

Saleable Location AUS/NZL
Base Unit Barcode 9321001396581
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD
Video youtube

Description

Enhance your home or office with the Excel Life Dedicated Plate Single Powerpoint. Its compact design allows for easy integration into any space. The product prioritizes safety with raised insulated barriers on the terminals that prevent unintentional contact with live wires. Furthermore, installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Inline terminals for easier installation
  • Rated 15A
  • Internal safety shutters for extra safety
  • More fixing options - 4 corners
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 0.085 0.087
Inner Carton 10 9321001396598 163.0mmW x 131.0mmH x 163.0mmD 0.85 1.02
Outer Carton 120 9321001396604 499.0mmW x 333.0mmH x 262.0mmD 10.2 12.74

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.