e-catalogue 2025

EDA770/2WE

Excel Life 16AX Architrave Switch 2 Gang Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001425878
Item Dimensions 35.0mmW x 138.0mmH x 10.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Series switches are tough and reliable for both residential and commercial environments. Each dedicated plate includes rocker switches specifically crafted to withstand wear and tear, featuring a 16A/16AX and M100 rating to maximize longevity and efficiency.

  • Ideal for architraves or narrow spaces
  • Supplied with 16AX flouro rated switch mechanism
  • 2 Gang
  • Cut-out size: 25mmW x 25mmH
  • 70mm mounting centres
  • Colour: Gloss White
  • Plate dimensions: 35 x 88mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 0.018 0.02
Inner Carton 10 9321001425908 126.0mmW x 162.0mmH x 83.0mmD 0.18 0.35
Outer Carton 120 9321001425939 330.0mmW x 250.0mmH x 250.0mmD 2.16 4.7

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.