You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EDKFSWE

Excel Life Hospitality Keyfob Switch 1 Gang Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001400899
Item Dimensions 77.0mmW x 121.0mmH x 30.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Hospitality Keyfob is used to activate power and lighting within a room to conserve energy usage. With a built-in 30 second time delay switch, this allows the guest time to grab last minute items before exiting.

  • For use with a relay - can be wired to relays controlling circuits including AC, General Power, Lighting etc
  • Suitable for use with EAKEYFOB or credit card size cards
  • 4 Corner fixing options making it a secure installation
  • Cut-out size: 96 x 56 mm
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 0.113 0.115
Inner Carton 4 9321001403333 163.0mmW x 163.0mmH x 131.0mmD 0.452 0.61
Outer Carton 48 9321001405771 499.0mmW x 333.0mmH x 262.0mmD 5.424 7.82

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.