You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EDV777PLIC

Excel Life Vertical Double Powerpoint Coverplate Ice

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Powerpoint Coverplate provides style and practicality with a modernized look. Our cover plate is easy to install and can be used to upgrade existing outlets or as part of a customised solution. With its sleek design, our coverplate will give your space an updated, fresh look that will last for years to come.

  • For use with Excel Life Dedicated Plate series, double powerpoint
  • Vertical
  • Colour: Ice
  • Plate Size: 77mm x 121mm
  • Lustrous, high gloss finish
  • Liquid Gloss is perfect for pairing with glass splashbacks, beautiful tapware and brilliant tiles.
  • Suitable for Dedicated Plate series
  • Plate dimensions: 77 x 121mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001419877 140.0mmW x 190.0mmH x 30.0mmD 0.028 0.03
Inner Carton 10 9321001420293 126.0mmW x 83.0mmH x 162.0mmD 0.28 0.45
Outer Carton 120 9321001420712 330.0mmW x 250.0mmH x 250.0mmD 3.36 5.9

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.