EDV777XPLDI
Description
The Excel Life Dedicated Plate Powerpoint Coverplate provides style and practicality with a modernized look. Our cover plate is easy to install and can be used to upgrade existing outlets or as part of a customised solution. With its sleek design, our coverplate will give your space an updated, fresh look that will last for years to come.
- For use with Excel Life Dedicated Plate series, single powerpoint with function extra hole
- Vertical
- Colour: Diesal
- Lustrous, high gloss finish
- Liquid Gloss is perfect for pairing with glass splashbacks, beautiful tapware and brilliant tiles.
- Suitable for Dedicated Plate series
- Plate dimensions: 77 x 121mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001419891 | 0.028 | 0.03 | |
| Inner Carton | 10 | 9321001420316 | 163.0mmW x 83.0mmH x 126.0mmD | 0.28 | 0.45 |
| Outer Carton | 120 | 9321001420736 | 330.0mmW x 250.0mmH x 250.0mmD | 3.36 | 5.9 |

Data Sheets & Others