You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EDV787RUG

Excel Life 10A Round-Earth Vertical Single Powerpoint Urban Grey

Saleable Location AUS/NZL
Item Dimensions 77.0mmW x 121.0mmH x 30.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Single Powerpoint features a Round-Earth pin that ensures compatibility with certain electrical appliances while preventing the connection of incorrect devices. Its compact design allows for seamless integration into any setting. Installation is simple with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Round earth pin allows only specific 3 pin plugs
  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • Conforms to AS/NZS 3112
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001423508 0.11 0.112
Inner Carton 10 9321001424000 163.0mmW x 163.0mmH x 131.0mmD 1.1 1.27
Outer Carton 120 9321001424505 499.0mmW x 333.0mmH x 262.0mmD 13.2 15.74

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.