You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

EM2000ERC

Excel Life 2 Wite 2000VA 240V Leading Edge Remote Controlled Dimmer Mechanism

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

The new Excel Life range of dimmers provide a whisper quiet operation and have overcome the annoying flicker caused by ripple injections in the mains supply. They are also fitted with over temperature protection

  • A conservatively-rated 'Triac' solid state switch, mounted on a large heat sink to ensure reliable operation
  • Large Capacity 2000VA Leading Edge Dimmer
  • A resettable circuit breaker to provide over-current protection
  • A minimum preset adjustment control to enable minimum light levels to be preset
  • Effective filtering to minimise radio frequency interference
  • Remote installation
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001400202 110.0mmW x 75.0mmH x 235.0mmD
Inner Carton 1 9321001402640
Outer Carton 10 9321001405085

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.