You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • No contactor required
  • Big switching capacity
  • 4 x independent 20A switches
  • Suitable for standard keycards size
  • ISO/IEC 7810 (85.6mm x 53.98mm x 0.76mm)
  • Activates when a keycard is inserted
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001431534 110mmW x 170mmH x 25mmD
Inner Carton 10 9321001431541 126mmW x 162mmH x 83mmD
Outer Carton 120 9321001431558

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.