You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM400TRWE

Excel Life 2 Wire 400VA Trailing Edge Rotary Dimmer Mechanism White

Saleable Location AUS/NZL
Base Unit Barcode 9321001400233
Item Dimensions 21.0mmW x 21.0mmH x 41.0mmD

Description

The new Excel Life range of dimmers provide a whisper quiet operation and have overcome the annoying flicker caused by ripple injections in the mains supply. They are also fitted with over temperature protection, automatically dimming the lamp if it is overloaded or insufficiently de-rated.

  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Over-temperature protection - lamp automatically dims if dimmer is overloaded
  • EMC Compliant
  • Soft start - turns lamps on gradually to prolong lamp life
  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001402671 124.0mmW x 160.0mmH x 80.0mmD
Outer Carton 120 9321001405115 260.0mmW x 340.0mmH x 260.0mmD
Pallet 7200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.