You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770/20WE

Excel Life 2 Way 20A Rocker Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001401629
Item Dimensions 21.0mmW x 21.0mmH x 23.0mmD

Description

Excel Life mechanisms provide excellent switching action. Made in Australia, they offer superior make or break contact, ensuring durability and safety of your electrical installation.

  • Fluoro rated up to 20AX
  • Single Pole, Single Throw
  • Excellent switching action - superior make or break contact
  • Can be fitted with LED ring accessory (EM770LEDBL)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 21.0mmW x 21.0mmH x 23.0mmD
Inner Carton 10 9321001404064 97.0mmW x 97.0mmH x 46.0mmD
Outer Carton 120 9321001406501 210.0mmW x 210.0mmH x 160.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.