You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770CAWE

Excel Life Medical 2 Way 16A Single Pole Double Throw Antimicrobial Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

  • Chemical Resistant and Antimicrobial
  • Suitable for Healthcare facilities such as Hospitals
  • Fluoro rated up to 16AX
  • Single pole double throw (SPDT)
  • Excellent switching action - superior make or break contact
  • Can be fitted with an LED ring kit (EM770LEDWE)
  • Can be fitted with an LED ring kit (EM770LEDWE)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001427711
Inner Carton 10 9321001428527 99mmW x 99mmH x 49mmD
Outer Carton 120 9321001429333

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.