You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770IMLEDWE

Excel Life 2 Way 16A Intermediate Rocker Switch with LED White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001426332
Video youtube

Description

  • 16A intermediate rocker switch
  • Intermediate Switch Mechanism
  • Allows 2-way and multiway switching
  • Double pole crossover (DPXT)
  • Excellent switching action - superior make or break contact
  • Fully assembled LED ring kit and mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 9321001426349
Outer Carton 120 9321001426356

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.