e-catalogue 2025

EM770SENSORUG

Excel Life - Engraved rocker switch mechanism 2 way 16AX 240V a.c. SENSOR engraved urban grey

Saleable Location AUS/NZL
Video youtube

Description

  • Fluoro rated up to 16AX
  • Single Pole, Double Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Colour: Urban Grey
  • Can be fitted with an LED ring kit (EM770LEDUG)
  • Engraved 'SENSOR'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001414056
Inner Carton 10 9321001414513 99mmW x 99mmH x 49mmD
Outer Carton 120 9321001414971

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.