e-catalogue 2024

EM770XPRESSUG

Excel Life - Switch mechanism spring return 2 way 16A 240V a.c. PRESS engraved urban grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001414117
Video youtube

Description

  • 16A Spring Return Switch
  • Single Pole, Double Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Colour: Urban Grey
  • Can be fitted with an LED ring kit (EM770LEDUG)
  • Engraved 'PRESS'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001414575 99mmW x 99mmH x 49mmD
Outer Carton 120 9321001415039

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.