EM800BPBLUG
Description
- Suitable for home theatres or high fidelity audio applications
- Gold plated “banana” socket
- Colour coded (Black)
- Up to 4.5mm diameter capacity speaker cable
- Solderless
- Accepts bare wire and “banana” plugs on front and rear
- Features a side cable entry
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001435662 | 0.02 | 0.02 | |
Inner Carton | 10 | 9321001435709 | 99.0mmW x 49.0mmH x 99.0mmD | 0.25 | 0.25 |
Outer Carton | 120 | 9321001435747 | 200.0mmW x 200.0mmH x 150.0mmD | 4.0 | 4.0 |