You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • Suitable for home theatres or high fidelity audio applications
  • Gold plated “banana” socket
  • Colour coded (Red)
  • Up to 4.5mm diameter capacity speaker cable
  • Solderless
  • Accepts bare wire and “banana” plugs on front and rear
  • Features a side cable entry
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 20.0mmW x 20.0mmH x 35.0mmD 0.02 0.02
Inner Carton 10 9321001435693 99.0mmW x 49.0mmH x 99.0mmD 0.25 0.25
Outer Carton 120 9321001435730 200.0mmW x 200.0mmH x 150.0mmD 4.0 4.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.