EM883UG
Description
- Soft touch electronic switch - 3 wire
- On-board programming allows LED indicator to be red or blue
- On-board programming allows you to choose if LED is off or dimmed when lighting is not activated
- Use with slave mechanism (EM800SLAVEUG) for 2 way switching
- 5A load capacity
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Inner Carton | 10 | 9321001412090 | 126mmW x 83mmH x 162mmD |
| Outer Carton | 120 | 9321001412755 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity