You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM802TDUG

Excel Life - Switch mechanism time delay push button 400VA 240V a.c. 2 wire 1-10mn with 1mn steps urban grey

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001411451

Description

Perfect for use in stairwells of apartment buildings and similar situations, this Time Delay Switch offers a simple 2 wire product that’s quick to program and works with CFLs, delivering a flicker free result. Program one to ten minute time delays in one minute increments. The handy 770 module size means you can slot it into any normal switch hole.

  • Quick to program, 2 wire
  • Works with CFLs - flicker free!
  • Program one to ten minute time delays in one minute increments
  • Handy 770 single module size
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001412113 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001412779

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.