You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • Soft touch electronic switch - 3 wire
  • On-board programming allows LED indicator to be red or blue
  • On-board programming allows you to choose if LED is off or dimmed when lighting is not activated
  • Use with slave mechanism (EM800SLAVEWE) for 2 way switching
  • 5A load capacity
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001402688 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001405122
Pallet 7200

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.