e-catalogue 2025

Description

  • Designed to be used in conjunction with Panel Mount Adaptors or Common Plate Frame and suitable Common Cover Plate.
  • HDMI 1.4
  • Includes flying lead
  • Suitable for all commercial and domestic applications
  • Suitable for custom AV plates used in conjunction with Panel Mount Adaptors or Common Support Frame (ECFRAME)
  • Front mountable
  • Insert module dimensions: 25 x 57mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001431909 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001432081 126mmW x 162mmH x 83mmD
Outer Carton 120 9321001432265

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.