You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LDL013KWE

HPM AZALEA LED 11W 800lm Warm White External Driver Dimmable Downlight 90mm White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 105.0mmW x 48.0mmH x 105.0mmD

Description

The HPM AZALEA LED 11W Warm White External Driver Dimmable Downlight in white is a perfect blend of style and function. Effortlessly achieving optimum lighting performance with impressive economy, this downlight features a slim 48mm depth, making it ideal for tight ceiling cavities and multi-floor dwellings. Its warm, dimmable light enhances any space with both functionality and elegance, providing a sophisticated lighting solution for modern homes.

  • External dimmable driver included
  • Compatible with both trailing and leading edge dimmers
  • 100° beam angle, providing wider light distribution
  • Anodised aluminium construction provides enhanced durability and corrosion resistance
  • IP44 rated, suitable for outdoor undercover areas
  • 1m flex cord and plug for quick and easy installation
  • No flickering even at low intensity
  • Quick-connect wiring between fitting and driver
  • High quality Citizen LED chip
  • Especially useful in open-plan areas or rooms with lower ceilings
  • 48mm depth, suitable for low ceiling cavities
  • 6 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001432883 400.0 450.0
Outer Carton 24 9321001433071 495.0mmW x 305.0mmH x 250.0mmD 9.6 10.8
Pallet 800

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.