LN3FCHWE
Description
The 3-Speed Fan Controllers from the Linea range provides precise control over fan speeds with a sleek design. Its slim profile ensures seamless wall integration, while its intuitive functionality allows for easy adjustment of fan speeds. Perfect for modern interiors, it combines practicality with aesthetic appeal, enhancing any space with its sophisticated look. Ideal for homes, offices, and commercial spaces, it ensures comfortable and efficient air circulation.
- 100VA maximum load
 - Low 4mm Profile
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001266211 | 
| Inner Carton | 9 | 9321001266709 | 
| Outer Carton | 72 | 9321001267164 | 
Documentation
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Instruction Sheets                                                 | 
                                                

                                
                        
                                                    
                                                    Brochures                                                
                                                    
                                                    Instruction Sheets