You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LN400LHWE

HPM Linea 2 Wire Horizontal Switch Leading Edge Rotary Dimmer White

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The 400W Dimmer from the Linea range offers precise lighting control with a sleek design. Its slim profile ensures seamless wall integration, while its intuitive functionality allows for smooth dimming. Perfect for modern interiors, it combines practicality with aesthetic appeal, enhancing any space with its sophisticated look.

  • Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Soft start – lamp turns on gradually to increase lamp life
  • Cut-out size: 100 x 58 mm
  • Luxurious suede-feel finish
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Fingerprint resistant
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001276586
Inner Carton 9 9321001276777
Outer Carton 72 9321001276968

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.