LN400THBL
Description
The 400W Trail Dimmer from the Linea range offers precise lighting control with a sleek design. Its slim profile ensures seamless wall integration, while its intuitive functionality allows for smooth dimming. Perfect for modern interiors, it combines practicality with aesthetic appeal, enhancing any space with its sophisticated look.
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
 - 400VA Rating
 - Over-temperature protection – lamp automatically dims if dimmer is overloaded
 - Soft start - turns lamps on gradually to prolong lamp life
 - Cut-out size: 100 x 58 mm
 - Luxurious suede-feel finish
 - EMC Compliant
 - Flicker free - no flickering of the lamp due to ripple injections on the mains supply
 - Fingerprint resistant
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001273899 | 
| Inner Carton | 9 | 9321001274070 | 
| Outer Carton | 72 | 9321001274254 | 
Documentation
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                                
                        
                                                    
                                                    Brochures                                                
                                                    
                                                    Declaration of Conformity