You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CDLN770/1PLMS

HPM Linea Coverplate 1 Gang Matt Silver

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001293750
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Matt Silver adds a touch of sparkle to whites, pastels, and light-colored tiles, enhancing the overall aesthetic. Ideal for creating a bright and elegant atmosphere in any space.

  • Coverplate for Linea Switch grid
  • 1 Gang
  • Fingerprint resistant
  • Slim 4mm profile
  • Plate Size: 82mm x 127mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 102.0mmW x 212.0mmH x 5.0mmD 12.0 15.0
Inner Carton 5 9321001394983 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 60 9321001395775

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.