e-catalogue 2024

LN770/1WE

Linea - Vertical rocker switch - Single Pole Double Throw - 1 gang 2 way 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001264606
Item Dimensions 82.0mmW x 127.0mmH x 4.0mmD

Description

  • 1 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 85mm
  • Colour: White
  • Low 4mm profile
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110.0mmW x 170.0mmH x 30.0mmD 72.2
Inner Carton 10 9321001265009 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 80 9321001265405
Pallet 3840

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.