e-catalogue 2025

LN770/2BL

Linea - Vertical rocker switch - Single Pole Double Throw - 2 gang 2 way 240V a.c. black

Saleable Location AUS/NZL
Base Unit Barcode 9321001264651
Item Dimensions 82.0mmW x 127.0mmH x 4.0mmD

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • 2 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 85mm
  • Colour: Black
  • Low 4mm profile
  • Cut-out size: 100 x 58 mm
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001265054 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 80 9321001265450

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.