e-catalogue 2025

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • Coverplate for Linea grid
  • 2 Gang
  • Plate Size: 82mm x 127mm
  • Linea range
  • Colour: Gloss Black
  • Slim 4mm profile
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001262480 28.0
Inner Carton 10 9321001263067 147.0mmW x 87.0mmH x 73.0mmD 0.12
Outer Carton 160 9321001263357

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.