CDLN770/2PLYE
Description
Linea Coverplate Colours evoke emotion and stimulate our senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. The perky, vibrant, and cheerful Sunshine shade radiates infectious, youthful energy, instantly injecting happiness into any space. Use it with clean whites, greys, and honey-hued timber flooring for an uplifting mood, or partner it with black for a dramatic statement.
- Coverplate for Linea Switch grid
- 2 Gang
- Fingerprint resistant
- Slim 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001396864 | 28.0 | ||
| Inner Carton | 5 | 9321001397755 | 200.0mmW x 130.0mmH x 77.0mmD | ||
| Outer Carton | 60 | 9321001398851 |
Documentation
Brochures |

Brochures