You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN770/4HBL

HPM Linea 2 Way Single Pole Double Throw Horizontal Switch 4 Gang Black

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. The stunning glossy black finish blends seamlessly into walls, offering a smooth touch and an impressive appearance. Ideal for adding a sleek and modern touch to any space.

  • 4 Gang Switch
  • Low 4mm profile
  • Interchangeable for interior updates
  • 85mm Mounting Centres
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001263807
Inner Carton 10 9321001264361 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 80 9321001264538

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.