You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LN770/4HWE

HPM Linea 2 Way Single Pole Double Throw Horizontal Switch 4 Gang White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001263784
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.

  • 4 Gang Switch
  • Low 4mm profile
  • Interchangeable for interior updates
  • 85mm Mounting Centres
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001264347 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 80 9321001264514

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.