LN770/4PLOG
Description
The Linea Coverplates Colours are designed for homeowners and interior designers seeking to add a vibrant touch to their spaces. These coverplates evoke emotion and stimulate the senses by creating visual excitement. Even the smallest splash of colour can transform the look of a room. Feel comfortable and energized with the intense Orange Crush, perfect for revitalizing any environment.
- Coverplate for Linea Switch grid
- 4 Gang
- Fingerprint resistant
- Slim 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001382706 | 28.0 | ||
| Inner Carton | 10 | 9321001382713 | 87.0mmW x 147.0mmH x 73.0mmD | 0.12 | |
| Outer Carton | 200 | 9321001382720 |
Documentation
Brochures |

Brochures